Grove Gear GRG8260277.00 - GRG-BM826-5-D-210
Part #:GRG8260277.00
Catalog #:GRG-BM826-5-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | N: | 5.63 |
| K: | 3.19 in | G: | 1.69 |
| L1: | 9.32 in | TAP Depth: | 0.69 in |
| I: | 4.34 in | O: | 2.73 in |
| D: | 2.94 | C: | 8 in |
| U: | 0.75 in | T: | 1.25 |
| F: | 3.38 | BD: | 9 |
| Center Distance (in): | 2.63 in | L: | 6.07 in |
| AJ: | 7.25 | B: | 7.12 |
| J: | 6.38 in | O*: | 2.52 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.693 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 1420 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Assembly: | BM-D | Ratio: | 5:1 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | Double |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 x 1.75 |
| Reducer: | Worm - Right Angle | Series Code: | GRG |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1130 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

