Grove Gear GRG8260281.00 - GRG-BM826-20-D-210
Part #:GRG8260281.00
Catalog #:GRG-BM826-20-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.52 in | C: | 8 in |
| H-Tap size: | 3/8-16 UNC in | AK: | 8.5 |
| F: | 3.38 | N: | 5.63 |
| D: | 2.94 | B: | 7.12 |
| G: | 1.69 | J: | 6.38 in |
| A: | 4.84 | K: | 3.19 in |
| L1: | 9.32 in | T: | 1.25 |
| BF: | 0.53 | BD: | 9 |
| I: | 4.34 in | AJ: | 7.25 |
| O: | 2.73 in | BE1: | 0.5 in |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.63 in | U: | 0.75 in |
Technical Specifications
| Center Distance (in): | 2.63 | Series Code: | GRG |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Key: | 1/4 x 1.75 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | BM-D |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Double |
| Output RPM: | 87 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.965 |
| Output Shaft Assembly Code: | D | Motor Frame Size: | 210 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

