Grove Gear GRG8260285.00 - GRG-BM826-50-D-210
Part #:GRG8260285.00
Catalog #:GRG-BM826-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.84 | TAP Depth: | 0.69 in |
| BD: | 9 | D: | 2.94 |
| I: | 4.34 in | O: | 2.73 in |
| H-Tap size: | 3/8-16 UNC in | O*: | 2.52 in |
| BE1: | 0.5 in | J: | 6.38 in |
| T: | 1.25 | C: | 8 in |
| F: | 3.38 | AK: | 8.5 |
| L1: | 9.32 in | G: | 1.69 |
| N: | 5.63 | Center Distance (in): | 2.63 in |
| L: | 6.07 in | BF: | 0.53 |
| AJ: | 7.25 | B: | 7.12 |
| K: | 3.19 in | U: | 0.75 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Series Code: | GRG |
| Input HP @ 1750 RPM: | 1.42 | Thrust Rating - output shaft: | 2091 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | BM-D | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Input Diameter (in): | 0.75 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 57.00 LB |

