Grove Gear GRG8260287.00 - GRG-BM826-80-D-210
Part #:GRG8260287.00
Catalog #:GRG-BM826-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | O*: | 2.52 in |
| J: | 6.38 in | BF: | 0.53 |
| AJ: | 7.25 | O: | 2.73 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| D: | 2.94 | C: | 8 in |
| G: | 1.69 | B: | 7.12 |
| H-Tap size: | 3/8-16 UNC in | Center Distance (in): | 2.63 in |
| A: | 4.84 | K: | 3.19 in |
| F: | 3.38 | L: | 6.07 in |
| AK: | 8.5 | I: | 4.34 in |
| U: | 0.75 in | N: | 5.63 |
| T: | 1.25 | BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 x 1.75 |
| Series Code: | GRG | Service Factor: | 1 |
| Assembly: | BM-D | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 21 |
| Output Shaft Assembly Code: | D | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

