Grove Gear GRG8260288.00 - GRG-BM826-100-D-210
Part #:GRG8260288.00
Catalog #:GRG-BM826-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | F: | 3.38 |
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| G: | 1.69 | H-Tap size: | 3/8-16 UNC in |
| AK: | 8.5 | AJ: | 7.25 |
| C: | 8 in | O: | 2.73 in |
| B: | 7.12 | L: | 6.07 in |
| I: | 4.34 in | D: | 2.94 |
| N: | 5.63 | T: | 1.25 |
| BD: | 9 | K: | 3.19 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| J: | 6.38 in | O*: | 2.52 in |
| A: | 4.84 | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | GRG | Output Key: | 1/4 x 1.75 |
| Output Shaft Direction: | Double | Motor Frame Size: | 210 |
| Center Distance (in): | 2.63 | Input RPM: | 1,750 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output RPM: | 17 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

