Grove Gear GRG8320044.00 - GRG-BM832-25-D-56
Part #:GRG8320044.00
Catalog #:GRG-BM832-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | F: | 4 |
| BF: | 0.41 | O: | 3.66 in |
| L: | 6.76 in | BD: | 6.5 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | H-Tap size: | 7/16-14 UNC in |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 3.5 | BE: | 0.38 in |
| G: | 2 | U: | 0.875 in |
| TAP Depth: | 0.88 in | A: | 5.75 |
| C: | 9.38 in | B: | 8.5 |
| N: | 7.06 | O*: | 3.42 in |
| K: | 3.75 in | I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GRG |
| Motor Frame Size: | 56 | Assembly: | BM-D |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Input Style: | Flexible Coupling Input | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.373 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Key: | 3/8 x 2.63 | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 85.00 LB |

