Grove Gear GRG8320068.00 - GRG-BM832-25-D-140
Part #:GRG8320068.00
Catalog #:GRG-BM832-25-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | H-Tap size: | 7/16-14 UNC in |
| U: | 0.875 in | B: | 8.5 |
| K: | 3.75 in | N: | 7.06 |
| D: | 3.5 | I: | 5.02 in |
| BE: | 0.38 in | BF: | 0.41 |
| O*: | 3.42 in | G: | 2 |
| AJ: | 5.88 | AK: | 4.5 |
| O: | 3.66 in | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.88 in | BD: | 6.5 |
| F: | 4 | C: | 9.38 in |
| LM: | 9.01 | L: | 6.76 in |
| T: | 1.5 | J: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140 |
| Gear Type: | Worm | Series Code: | GRG |
| Assembly: | BM-D | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 4.373 | Output Key: | 3/8 x 2.63 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft Direction: | Double | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 76.00 LB |

