Grove Gear GRG8320108.00 - GRG-B832-100-D
Part #:GRG8320108.00
Catalog #:GRG-B832-100-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | O: | 3.66 in |
| D: | 3.5 | G: | 2 |
| M: | 2.38 | A: | 5.75 |
| TAP Depth: | 0.88 in | J: | 7.5 in |
| F: | 4 | I: | 5.02 in |
| N: | 7.06 | H-Tap size: | 7/16-14 UNC in |
| B: | 8.5 | L: | 6.76 in |
| T: | 1.5 | O*: | 3.42 in |
| K: | 3.75 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | GRG | Service Factor: | 1 |
| Assembly: | B-D | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 2.63 | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1567 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 71.00 LB |

