Grove Gear GRG8320129.00 - GRG-BMQ832-10-R-56
Part #:GRG8320129.00
Catalog #:GRG-BMQ832-10-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | H-Tap size: | 7/16 - 14 UNC in |
| C: | 9.38 in | BF: | 0.41 |
| N: | 7.06 | F: | 4 |
| I: | 5.02 in | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
| A: | 5.75 | AJ: | 5.88 |
| B: | 8.5 | AK: | 4.5 |
| K: | 3.75 in | BD: | 6.5 |
| BE: | 0.38 in | RQ: | 5.51 in |
| D: | 3.5 | J: | 7.5 in |
| O: | 3.66 in | G: | 2 |
Technical Specifications
| Output Shaft Direction: | Right | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio: | 10:1 |
| Series Code: | GRG | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 8.092 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 56C |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 2.63 | Model Code: | BMQ832 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 690310132180 | Weight: | 75.00 LB |

