Grove Gear GRG8320211.00 - GRG-BM832-80-R-180
Part #:GRG8320211.00
Catalog #:GRG-BM832-80-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16-14 UNC in |
| U: | 0.875 in | D: | 3.5 |
| C: | 9.38 in | L: | 6.76 in |
| BE1: | 0.5 in | K: | 3.75 in |
| BF: | 0.53 | N: | 7.06 |
| B: | 8.5 | I: | 5.02 in |
| G: | 2 | T: | 1.5 |
| O: | 3.66 in | TAP Depth: | 0.88 in |
| L1: | 10.01 in | BD: | 9 |
| A: | 5.75 | J: | 7.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 4 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series Code: | GRG |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 x 2.63 |
| Output Shaft Direction: | Right | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Assembly: | BM-R | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 21 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 76.00 LB |

