Grove Gear GRG8320212.00 - GRG-BM832-100-R-180
Part #:GRG8320212.00
Catalog #:GRG-BM832-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8.5 |
| A: | 5.75 | O: | 3.66 in |
| G: | 2 | L1: | 10.01 in |
| D: | 3.5 | J: | 7.5 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| F: | 4 | L: | 6.76 in |
| K: | 3.75 in | AK: | 8.5 |
| U: | 0.875 in | AJ: | 7.25 |
| I: | 5.02 in | T: | 1.5 |
| N: | 7.06 | C: | 9.38 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 2.63 | Output RPM: | 17 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 76.00 LB |

