Grove Gear GRG8320227.00 - GRG-BM832-80-L-210
Part #:GRG8320227.00
Catalog #:GRG-BM832-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | J: | 7.5 in |
| L1: | 10.01 in | H-Tap size: | 7/16-14 UNC in |
| G: | 2 | O: | 3.66 in |
| I: | 5.02 in | K: | 3.75 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| F: | 4 | C: | 9.38 in |
| BF: | 0.53 | L: | 6.76 in |
| D: | 3.5 | N: | 7.06 |
| B: | 8.5 | TAP Depth: | 0.88 in |
| A: | 5.75 | U: | 0.875 in |
| AK: | 8.5 | T: | 1.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 2.63 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | BM-L | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Output RPM: | 21 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | L | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

