Grove Gear GRG8320232.00 - GRG-BM832-15-R-210
Part #:GRG8320232.00
Catalog #:GRG-BM832-15-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | H-Tap size: | 7/16-14 UNC in |
| O: | 3.66 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | K: | 3.75 in |
| L: | 6.76 in | AK: | 8.5 |
| TAP Depth: | 0.88 in | U: | 0.875 in |
| I: | 5.02 in | G: | 2 |
| L1: | 10.01 in | T: | 1.5 |
| C: | 9.38 in | BD: | 9 |
| A: | 5.75 | J: | 7.5 in |
| N: | 7.06 | D: | 3.5 |
| F: | 4 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Assembly: | BM-R | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output RPM: | 116 | Output Key: | 3/8 x 2.63 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.127 | Thrust Rating - output shaft: | 2490 |
| Series Code: | GRG | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 76.00 LB |

