Grove Gear GRG8320236.00 - GRG-BM832-40-R-210
Part #:GRG8320236.00
Catalog #:GRG-BM832-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE1: | 0.5 in |
| N: | 7.06 | J: | 7.5 in |
| D: | 3.5 | L1: | 10.01 in |
| F: | 4 | BF: | 0.53 |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| U: | 0.875 in | T: | 1.5 |
| BD: | 9 | G: | 2 |
| A: | 5.75 | K: | 3.75 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 8.5 | TAP Depth: | 0.88 in |
| O: | 3.66 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.926 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Series: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.63 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Series Code: | GRG |
| Output RPM: | 43 | Assembly: | BM-R |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3303 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

