Grove Gear GRG8320237.00 - GRG-BM832-50-R-210
Part #:GRG8320237.00
Catalog #:GRG-BM832-50-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | O: | 3.66 in |
| J: | 7.5 in | F: | 4 |
| BD: | 9 | I: | 5.02 in |
| B: | 8.5 | BE1: | 0.5 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | N: | 7.06 |
| G: | 2 | K: | 3.75 in |
| T: | 1.5 | H-Tap size: | 7/16-14 UNC in |
| BF: | 0.53 | AJ: | 7.25 |
| TAP Depth: | 0.88 in | C: | 9.38 in |
| L1: | 10.01 in | D: | 3.5 |
| AK: | 8.5 |
Technical Specifications
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.63 | Series Code: | GRG |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.462 |
| Reducer: | Worm - Right Angle | Assembly: | BM-R |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Input Keyway: | 3/16 X 1.63 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

