Grove Gear GRG8320246.00 - GRG-BM832-25-D-210
Part #:GRG8320246.00
Catalog #:GRG-BM832-25-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | BE1: | 0.5 in |
| L1: | 10.01 in | B: | 8.5 |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| N: | 7.06 | O: | 3.66 in |
| D: | 3.5 | AJ: | 7.25 |
| L: | 6.76 in | A: | 5.75 |
| F: | 4 | T: | 1.5 |
| BD: | 9 | I: | 5.02 in |
| C: | 9.38 in | G: | 2 |
| AK: | 8.5 | U: | 0.875 in |
| K: | 3.75 in | O*: | 3.42 in |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 4.373 |
| Series Code: | GRG | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 2.63 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | GRG Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 76.00 LB |

