Grove Gear GRG8320248.00 - GRG-BM832-40-D-210
Part #:GRG8320248.00
Catalog #:GRG-BM832-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | A: | 5.75 |
| N: | 7.06 | BF: | 0.53 |
| B: | 8.5 | D: | 3.5 |
| AJ: | 7.25 | K: | 3.75 in |
| H-Tap size: | 7/16-14 UNC in | O*: | 3.42 in |
| BD: | 9 | TAP Depth: | 0.88 in |
| O: | 3.66 in | I: | 5.02 in |
| J: | 7.5 in | F: | 4 |
| L: | 6.76 in | G: | 2 |
| BE1: | 0.5 in | U: | 0.875 in |
| C: | 9.38 in | AK: | 8.5 |
Technical Specifications
| Assembly: | BM-D | Motor Frame Size: | 210 |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.926 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Series Code: | GRG |
| Output Key: | 3/8 x 2.63 | Ratio: | 40:1 |
| Output RPM: | 43 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| Weight: | 76.00 LB |

