Grove Gear GRG8320249.00 - GRG-BM832-50-D-210
Part #:GRG8320249.00
Catalog #:GRG-BM832-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O*: | 3.42 in |
| D: | 3.5 | H-Tap size: | 7/16-14 UNC in |
| K: | 3.75 in | G: | 2 |
| I: | 5.02 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
| F: | 4 | B: | 8.5 |
| J: | 7.5 in | AK: | 8.5 |
| U: | 0.875 in | N: | 7.06 |
| C: | 9.38 in | BE1: | 0.5 in |
| L: | 6.76 in | O: | 3.66 in |
| A: | 5.75 | AJ: | 7.25 |
| T: | 1.5 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Assembly: | BM-D | Service Factor: | 1 |
| Series Code: | GRG | Series: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 2.63 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | D |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.462 | Output Shaft Direction: | Double |
| Input Keyway: | 3/16 X 1.63 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3315 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 76.00 LB |

