Grove Gear GRG8320250.00 - GRG-BM832-60-D-210
Part #:GRG8320250.00
Catalog #:GRG-BM832-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | AK: | 8.5 |
| I: | 5.02 in | D: | 3.5 |
| BF: | 0.53 | T: | 1.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| G: | 2 | A: | 5.75 |
| C: | 9.38 in | O*: | 3.42 in |
| L: | 6.76 in | BE1: | 0.5 in |
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | U: | 0.875 in |
| AJ: | 7.25 | H-Tap size: | 7/16-14 UNC in |
| O: | 3.66 in | L1: | 10.01 in |
| B: | 8.5 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 2.63 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.114 |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GRG |
| Output RPM: | 29 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

