Grove Gear GRG8320257.00 - GRG-BMQ832-5-R-56
Part #:GRG8320257.00
Catalog #:GRG-BMQ832-5-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | N: | 7.06 |
| B: | 8.5 | AJ: | 5.88 |
| RQ: | 5.51 in | LQ: | 6.14 in |
| K: | 3.75 in | J: | 7.5 in |
| I: | 5.02 in | AK: | 4.5 |
| H-Tap size: | 7/16-14 UNC in | O: | 3.66 in |
| BE: | 0.38 in | F: | 4 |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
| BD: | 6.5 | G: | 2 |
| BF: | 0.41 | A: | 5.75 |
| C: | 9.38 in | D: | 3.5 |
Technical Specifications
| Output Key: | 3/8 X 2.63 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | BMQ-R |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Diameter (in): | 1.5 in | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 11.92 | Series Code: | GRG |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| Weight: | 75.00 LB |

