Grove Gear GRG8320258.00 - GRG-BMQ832-7.5-R-56
Part #:GRG8320258.00
Catalog #:GRG-BMQ832-7.5-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 6.5 |
| K: | 3.75 in | J: | 7.5 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.88 in | G: | 2 |
| O: | 3.66 in | LQ: | 6.14 in |
| C: | 9.38 in | I: | 5.02 in |
| RQ: | 5.51 in | B: | 8.5 |
| N: | 7.06 | D: | 3.5 |
| AJ: | 5.88 | A: | 5.75 |
| T: | 1.5 | BE: | 0.38 in |
| F: | 4 | H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 2.63 |
| Output RPM: | 233 | Gear Type: | Worm |
| Series Code: | GRG | Output Shaft Direction: | Right |
| Input HP @ 1750 RPM: | 8.863 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1869 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Motor Frame Size: | 56 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

