Grove Gear GRG8320265.00 - GRG-BMQ832-5-L-140
Part #:GRG8320265.00
Catalog #:GRG-BMQ832-5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | I: | 5.02 in |
| D: | 3.5 | B: | 8.5 |
| O: | 3.66 in | LQ: | 6.14 in |
| BD: | 6.5 | J: | 7.5 in |
| G: | 2 | RQ: | 5.51 in |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| F: | 4 | K: | 3.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| H-Tap size: | 7/16-14 UNC in | A: | 5.75 |
| TAP Depth: | 0.88 in | N: | 7.06 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 1605 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Series Code: | GRG |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 11.92 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 2.63 | Gear Type: | Worm |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

