Grove Gear GRG8320266.00 - GRG-BMQ832-7.5-L-140
Part #:GRG8320266.00
Catalog #:GRG-BMQ832-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| F: | 4 | N: | 7.06 |
| G: | 2 | BF: | 0.41 |
| BE: | 0.38 in | K: | 3.75 in |
| TAP Depth: | 0.88 in | LQ: | 6.14 in |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| RQ: | 5.51 in | BD: | 6.5 |
| AK: | 4.5 | B: | 8.5 |
| AJ: | 5.88 | T: | 1.5 |
| O: | 3.66 in | D: | 3.5 |
| A: | 5.75 | J: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 2.63 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1869 | Output Shaft Assembly Code: | L |
| Series Code: | GRG | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-L |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 8.863 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

