Grove Gear GRG8320270.00 - GRG-BMQ832-7.5-R-140
Part #:GRG8320270.00
Catalog #:GRG-BMQ832-7.5-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | O: | 3.66 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| RQ: | 5.51 in | TAP Depth: | 0.88 in |
| A: | 5.75 | J: | 7.5 in |
| G: | 2 | B: | 8.5 |
| C: | 9.38 in | AK: | 4.5 |
| LQ: | 6.14 in | BE: | 0.38 in |
| BF: | 0.41 | N: | 7.06 |
| K: | 3.75 in | AJ: | 5.88 |
| D: | 3.5 | I: | 5.02 in |
| F: | 4 | T: | 1.5 |
Technical Specifications
| Series Code: | GRG | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 8.863 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | Right | Thrust Rating - output shaft: | 1869 |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 2.63 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2232 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

