Grove Gear GRG8320274.00 - GRG-BMQ832-7.5-D-140
Part #:GRG8320274.00
Catalog #:GRG-BMQ832-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | TAP Depth: | 0.88 in |
| J: | 7.5 in | O: | 3.66 in |
| AK: | 4.5 | T: | 1.5 |
| K: | 3.75 in | G: | 2 |
| B: | 8.5 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | O*: | 3.42 in |
| BF: | 0.41 | F: | 4 |
| H-Tap size: | 7/16-14 UNC in | LQ: | 6.14 in |
| D: | 3.5 | A: | 5.75 |
| RQ: | 5.51 in | BE: | 0.38 in |
| I: | 5.02 in | N: | 7.06 |
| BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Assembly: | BMQ-D | Output Key: | 3/8 X 2.63 |
| Service Factor: | 1 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Thrust Rating - output shaft: | 1869 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 8.863 | Center Distance (in): | 3.25 |
| Series Code: | GRG | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2232 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

