Grove Gear GRG8320288.00 - GRG-BMQ832-100-D-180
Part #:GRG8320288.00
Catalog #:GRG-BMQ832-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | BF: | 0.53 |
| D: | 3.5 | AK: | 8.5 |
| TAP Depth: | 0.88 in | A: | 5.75 |
| N: | 7.06 | AJ: | 7.25 |
| T: | 1.5 | C: | 9.38 in |
| G: | 2 | O: | 3.66 in |
| K: | 3.75 in | LQ1: | 6.34 in |
| J: | 7.5 in | I: | 5.02 in |
| RQ: | 5.81 in | O*: | 3.42 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| BD: | 9 | H-Tap size: | 7/16-14 UNC in |
| F: | 4 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Output RPM: | 17 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Output Key: | 3/8 X 2.63 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Series Code: | GRG | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | BMQ-D | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310132302 | Weight: | 75.00 LB |

