Grove Gear GRG8320292.00 - GRG-BMQ832-15-L-210
Part #:GRG8320292.00
Catalog #:GRG-BMQ832-15-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | O: | 3.66 in |
| C: | 9.38 in | N: | 7.06 |
| J: | 7.5 in | LQ1: | 6.75 in |
| H-Tap size: | 7/16-14 UNC in | I: | 5.02 in |
| B: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | A: | 5.75 |
| K: | 3.75 in | BE1: | 0.5 in |
| G: | 2 | TAP Depth: | 0.88 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| RQ: | 6.25 in | F: | 4 |
| D: | 3.5 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.127 |
| Thrust Rating - output shaft: | 2490 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.63 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output RPM: | 116 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132616 | Weight: | 75.00 LB |

