Grove Gear GRG8320293.00 - GRG-BMQ832-20-L-210
Part #:GRG8320293.00
Catalog #:GRG-BMQ832-20-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | BE1: | 0.5 in |
| D: | 3.5 | AJ: | 7.25 |
| H-Tap size: | 7/16-14 UNC in | I: | 5.02 in |
| C: | 9.38 in | O: | 3.66 in |
| G: | 2 | N: | 7.06 |
| J: | 7.5 in | F: | 4 |
| TAP Depth: | 0.88 in | AK: | 8.5 |
| B: | 8.5 | A: | 5.75 |
| BF: | 0.53 | K: | 3.75 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BD: | 9 | RQ: | 6.25 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 5.18 |
| Output RPM: | 87 | Ratio: | 20:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | Left | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Assembly: | BMQ-L | Series Code: | GRG |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 2.63 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

