Grove Gear GRG8320294.00 - GRG-BMQ832-25-L-210
Part #:GRG8320294.00
Catalog #:GRG-BMQ832-25-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | BD: | 9 |
| G: | 2 | I: | 5.02 in |
| AK: | 8.5 | B: | 8.5 |
| BF: | 0.53 | RQ: | 6.25 in |
| K: | 3.75 in | N: | 7.06 |
| H-Tap size: | 7/16-14 UNC in | J: | 7.5 in |
| AJ: | 7.25 | TAP Depth: | 0.88 in |
| C: | 9.38 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | T: | 1.5 |
| F: | 4 | O: | 3.66 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.373 | Series Code: | GRG |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.63 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Assembly: | BMQ-L | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

