Grove Gear GRG8320297.00 - GRG-BMQ832-50-L-210
Part #:GRG8320297.00
Catalog #:GRG-BMQ832-50-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | B: | 8.5 |
| AJ: | 7.25 | LQ1: | 6.75 in |
| J: | 7.5 in | D: | 3.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 9.38 in | O: | 3.66 in |
| Center Distance (in): | 3.25 in | RQ: | 6.25 in |
| I: | 5.02 in | AK: | 8.5 |
| A: | 5.75 | H-Tap size: | 7/16-14 UNC in |
| F: | 4 | G: | 2 |
| TAP Depth: | 0.88 in | N: | 7.06 |
| BD: | 9 | T: | 1.5 |
Technical Specifications
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 2.63 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Thrust Rating - output shaft: | 2574 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Series Code: | GRG | Input HP @ 1750 RPM: | 2.462 |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

