Grove Gear GRG8320308.00 - GRG-BMQ832-40-R-210
Part #:GRG8320308.00
Catalog #:GRG-BMQ832-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | O: | 3.66 in |
| T: | 1.5 | TAP Depth: | 0.88 in |
| K: | 3.75 in | I: | 5.02 in |
| H-Tap size: | 7/16-14 UNC in | B: | 8.5 |
| C: | 9.38 in | BF: | 0.53 |
| BD: | 9 | A: | 5.75 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| F: | 4 | BE1: | 0.5 in |
| LQ1: | 6.75 in | RQ: | 6.25 in |
| N: | 7.06 | D: | 3.5 |
| AK: | 8.5 | G: | 2 |
Technical Specifications
| Series Code: | GRG | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.63 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.926 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 210 |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| Weight: | 75.00 LB |

