Grove Gear GRG8320310.00 - GRG-BMQ832-60-R-210
Part #:GRG8320310.00
Catalog #:GRG-BMQ832-60-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 4 | AJ: | 7.25 |
| O: | 3.66 in | BF: | 0.53 |
| I: | 5.02 in | J: | 7.5 in |
| B: | 8.5 | N: | 7.06 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| A: | 5.75 | K: | 3.75 in |
| H-Tap size: | 7/16-14 UNC in | TAP Depth: | 0.88 in |
| D: | 3.5 | T: | 1.5 |
| RQ: | 6.25 in | LQ1: | 6.75 in |
| G: | 2 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output Key: | 3/8 X 2.63 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | Right |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Series Code: | GRG |
| Input HP @ 1750 RPM: | 2.114 | Assembly: | BMQ-R |
| Motor Frame Size: | 210 | Output RPM: | 29 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.5 in | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

