Grove Gear GRG8320311.00 - GRG-BMQ832-80-R-210
Part #:GRG8320311.00
Catalog #:GRG-BMQ832-80-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.5 |
| RQ: | 6.25 in | A: | 5.75 |
| TAP Depth: | 0.88 in | B: | 8.5 |
| O: | 3.66 in | I: | 5.02 in |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| C: | 9.38 in | BE1: | 0.5 in |
| BD: | 9 | N: | 7.06 |
| K: | 3.75 in | LQ1: | 6.75 in |
| AJ: | 7.25 | J: | 7.5 in |
| AK: | 8.5 | F: | 4 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| No. of Gear Reductions: | Single | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft Direction: | Right | Thrust Rating - output shaft: | 2574 |
| Series Code: | GRG | Output Key: | 3/8 X 2.63 |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Output RPM: | 21 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| Weight: | 75.00 LB |

