Grove Gear GRG8320312.00 - GRG-BMQ832-100-R-210
Part #:GRG8320312.00
Catalog #:GRG-BMQ832-100-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | LQ1: | 6.75 in |
| B: | 8.5 | G: | 2 |
| I: | 5.02 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| N: | 7.06 | H-Tap size: | 7/16-14 UNC in |
| F: | 4 | C: | 9.38 in |
| RQ: | 6.25 in | J: | 7.5 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| A: | 5.75 | TAP Depth: | 0.88 in |
| K: | 3.75 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 2.63 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | Right |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Series Code: | GRG | Output RPM: | 17 |
| Motor Frame Size: | 210 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.691 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

