Grove Gear GRG8320319.00 - GRG-BMQ832-30-D-210
Part #:GRG8320319.00
Catalog #:GRG-BMQ832-30-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AJ: | 7.25 |
| RQ: | 6.25 in | K: | 3.75 in |
| G: | 2 | BF: | 0.53 |
| O: | 3.66 in | J: | 7.5 in |
| BE1: | 0.5 in | D: | 3.5 |
| A: | 5.75 | F: | 4 |
| N: | 7.06 | B: | 8.5 |
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16-14 UNC in |
| T: | 1.5 | LQ1: | 6.75 in |
| BD: | 9 | AK: | 8.5 |
| O*: | 3.42 in | TAP Depth: | 0.88 in |
| I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | Double | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.619 | Gear Type: | Worm |
| Output Key: | 3/8 X 2.63 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Assembly: | BMQ-D |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | GRG | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

