Grove Gear GRG8320321.00 - GRG-BMQ832-50-D-210
Part #:GRG8320321.00
Catalog #:GRG-BMQ832-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 6.75 in |
| C: | 9.38 in | TAP Depth: | 0.88 in |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| AJ: | 7.25 | I: | 5.02 in |
| F: | 4 | T: | 1.5 |
| J: | 7.5 in | A: | 5.75 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| N: | 7.06 | D: | 3.5 |
| K: | 3.75 in | B: | 8.5 |
| RQ: | 6.25 in | G: | 2 |
| O*: | 3.42 in |
Technical Specifications
| Motor Frame Size: | 210 | Ratio: | 50:1 |
| Output Key: | 3/8 X 2.63 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-D | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Series Code: | GRG |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.462 |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

