Grove Gear GRG8320324.00 - GRG-BMQ832-100-D-210
Part #:GRG8320324.00
Catalog #:GRG-BMQ832-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| LQ1: | 6.75 in | O*: | 3.42 in |
| G: | 2 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16-14 UNC in |
| BD: | 9 | B: | 8.5 |
| J: | 7.5 in | RQ: | 6.25 in |
| AK: | 8.5 | K: | 3.75 in |
| TAP Depth: | 0.88 in | N: | 7.06 |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 3.5 | T: | 1.5 |
| A: | 5.75 | F: | 4 |
| O: | 3.66 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | Double |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Series Code: | GRG |
| Output RPM: | 17 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 2.63 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | BMQ-D | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

