Grove Gear GRGV26004244.00 - GRG-VLMQ826-40-LU-56
Part #:GRGV26004244.00
Catalog #:GRG-VLMQ826-40-LU-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7 | DL: | 3.63 |
| LQ: | 5.19 in | BD: | 6.5 |
| AK: | 4.5 | V: | 0.38 in |
| O: | 2.73 in | J: | 5.75 in |
| A: | 11.24 | K: | 2.88 in |
| BE: | 0.38 in | R: | 2.94 in |
| N: | 5.63 | T: | 1.25 |
| F: | 10.12 | G: | 6.12 |
| AJ: | 5.88 | RQ: | 4.82 in |
| I: | 4.34 in | Hole dia: | 0.56 in |
| Center Distance (in): | 2.63 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | Single |
| Input HP @ 1750 RPM: | 1.695 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 43 |
| Model Code: | VLMQ826 | Output Key: | 1/4 X 1.75 |
| Assembly: | VLMQ-LU | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310181553 | Weight: | 65.00 LB |

