Grove Gear GRL8210081.00 - GRL-BM821-50-L-140
Part #:GRL8210081.00
Catalog #:GRL-BM821-50-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | U: | 0.625 in |
| AK: | 4.5 | J: | 5 in |
| L: | 4.82 in | A: | 3.81 |
| N: | 4.68 | C: | 6.38 in |
| D: | 2.28 | K: | 2.5 in |
| O: | 2.29 in | LM: | 7.07 |
| G: | 1.44 | T: | 1 |
| B: | 5.8 | BD: | 6.5 |
| H-Tap size: | 5/16-18 UNC in | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| F: | 2.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Motor Frame Size: | 140 | Output Shaft Direction: | Left |
| Assembly: | BM-L | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.769 | Output Key: | 1/4 x 1.44 |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Input Keyway: | 3/16 X 1.38 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | GRL |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| Weight: | 30.00 LB |

