Grove Gear GRL8210095.00 - GRL-BM821-80-R-140
Part #:GRL8210095.00
Catalog #:GRL-BM821-80-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.81 | AK: | 4.5 |
| T: | 1 | F: | 2.88 |
| D: | 2.28 | H-Tap size: | 5/16-18 UNC in |
| U: | 0.625 in | C: | 6.38 in |
| J: | 5 in | LM: | 7.07 |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| O: | 2.29 in | K: | 2.5 in |
| L: | 4.82 in | G: | 1.44 |
| N: | 4.68 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | I: | 3.61 in |
| BF: | 0.41 | B: | 5.8 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Key: | 1/4 x 1.44 |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Series Code: | GRL | Service Factor: | 1 |
| Output RPM: | 21 | Input Keyway: | 3/16 X 1.38 in |
| No. of Gear Reductions: | Single | Series: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.304 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Right | Assembly: | BM-R |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 547 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
General Specifications
| Weight: | 30.00 LB |

