Grove Gear GRL8210098.00 - GRL-BM821-7.5-D-140
Part #:GRL8210098.00
Catalog #:GRL-BM821-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.44 |
| J: | 5 in | AJ: | 5.88 |
| H-Tap size: | 5/16-18 UNC in | O*: | 2.08 in |
| T: | 1 | K: | 2.5 in |
| BD: | 6.5 | I: | 3.61 in |
| D: | 2.28 | N: | 4.68 |
| F: | 2.88 | A: | 3.81 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| LM: | 7.07 | TAP Depth: | 0.63 in |
| L: | 4.82 in | AK: | 4.5 |
| B: | 5.8 | BE: | 0.38 in |
| O: | 2.29 in | U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 140 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Center Distance (in): | 2.06 | Assembly: | BM-D |
| Series: | GRL Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 2.793 | Output Key: | 1/4 x 1.44 |
| Thrust Rating - output shaft: | 811 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 692 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
General Specifications
| Weight: | 30.00 LB |

