Grove Gear GRL8210102.00 - GRL-BM821-25-D-140
Part #:GRL8210102.00
Catalog #:GRL-BM821-25-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | O*: | 2.08 in |
| F: | 2.88 | BE: | 0.38 in |
| U: | 0.625 in | N: | 4.68 |
| B: | 5.8 | TAP Depth: | 0.63 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.28 | J: | 5 in |
| BD: | 6.5 | K: | 2.5 in |
| I: | 3.61 in | G: | 1.44 |
| T: | 1 | A: | 3.81 |
| AJ: | 5.88 | O: | 2.29 in |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| C: | 6.38 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Series Code: | GRL | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.44 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Double |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.333 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 30.00 LB |

