Grove Gear GRL8210103.00 - GRL-BM821-30-D-140
Part #:GRL8210103.00
Catalog #:GRL-BM821-30-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | D: | 2.28 |
| T: | 1 | AK: | 4.5 |
| BD: | 6.5 | F: | 2.88 |
| B: | 5.8 | N: | 4.68 |
| AJ: | 5.88 | LM: | 7.07 |
| O: | 2.29 in | L: | 4.82 in |
| BE: | 0.38 in | C: | 6.38 in |
| BF: | 0.41 | O*: | 2.08 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| K: | 2.5 in | U: | 0.625 in |
| TAP Depth: | 0.63 in | A: | 3.81 |
| I: | 3.61 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output Key: | 1/4 x 1.44 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.129 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Series Code: | GRL | Center Distance (in): | 2.06 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | Double |
| Input Keyway: | 3/16 X 1.38 in | Assembly: | BM-D |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 30.00 LB |

