Grove Gear GRL8210155.00 - GRL-BMQ821-80-L-140
Part #:GRL8210155.00
Catalog #:GRL-BMQ821-80-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | Center Distance (in): | 2.06 in |
| D: | 2.28 | A: | 3.81 |
| O: | 2.29 in | J: | 5 in |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| H-Tap size: | 5/16-18 UNC in | RQ: | 4.06 in |
| LQ: | 4.46 in | BF: | 0.41 |
| C: | 6.38 in | BD: | 6.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 3.61 in | G: | 1.44 |
| T: | 1 | N: | 4.68 |
| K: | 2.5 in | F: | 2.88 |
Technical Specifications
| Series: | GRL Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 0.304 | Service Factor: | 1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 21 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Output Key: | 1/4 X 1.44 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Series Code: | GRL |
| Assembly: | BMQ-L | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 547 in/lbs |
General Specifications
| Weight: | 29.00 LB |

