Grove Gear GRL8210156.00 - GRL-BMQ821-100-L-140
Part #:GRL8210156.00
Catalog #:GRL-BMQ821-100-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | Center Distance (in): | 2.06 in |
| N: | 4.68 | I: | 3.61 in |
| BD: | 6.5 | A: | 3.81 |
| T: | 1 | BF: | 0.41 |
| F: | 2.88 | B: | 5.8 |
| J: | 5 in | LQ: | 4.46 in |
| D: | 2.28 | AJ: | 5.88 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| G: | 1.44 | O: | 2.29 in |
| C: | 6.38 in | AK: | 4.5 |
| RQ: | 4.06 in | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.217 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Assembly: | BMQ-L | Series Code: | GRL |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 1.44 |
| Motor Frame Size: | 140 | Ratio: | 100:1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| Weight: | 29.00 LB |

