Grove Gear GRL8210502.23 - GRL-H821-7.5-H1-23
Part #:GRL8210502.23
Catalog #:GRL-H821-7.5-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | M: | 1.76 |
| AD: | 4.99 | B: | 5.8 |
| F: | 2.88 | J: | 5 in |
| AG: | 6 | Center Distance (in): | 2.06 in |
| I: | 3.61 in | D: | 2.28 |
| V: | 1.94 in | AE2: | 0.4 |
| U: | 0.625 in | L: | 4.82 in |
| T: | 1.438 | C: | 6.38 in |
| G: | 1.44 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | H1 |
| Series Code: | GRL | Bore Code: | 23 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | H821 |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1.438 in |
| Assembly: | H-H1 | Output RPM: | 233 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 811 |
| Input HP @ 1750 RPM: | 2.793 | Input Style: | Solid shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 26.00 LB |

