Grove Gear GRL8210503.23 - GRL-H821-10-H1-23
Part #:GRL8210503.23
Catalog #:GRL-H821-10-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | G: | 1.44 |
| T: | 1.438 | M: | 1.76 |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| AG: | 6 | C: | 6.38 in |
| D: | 2.28 | AD: | 4.99 |
| I: | 3.61 in | B: | 5.8 |
| AE2: | 0.4 | U: | 0.625 in |
| AE1: | 0.61 | V: | 1.94 in |
| F: | 2.88 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.464 |
| Reducer: | Worm - Right Angle | Series Code: | GRL |
| Model Code: | H821 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Assembly: | H-H1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Bore Code: | 23 | Ratio: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 898 | Input Style: | Solid shaft |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 805 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
General Specifications
| Weight: | 26.00 LB |

