Grove Gear GRL8210504.19 - GRL-H821-15-H1-19
Part #:GRL8210504.19
Catalog #:GRL-H821-15-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AE2: | 0.4 |
| C: | 6.38 in | AE1: | 0.61 |
| U: | 0.625 in | F: | 2.88 |
| L: | 4.82 in | B: | 5.8 |
| Center Distance (in): | 2.06 in | V: | 1.94 in |
| AG: | 6 | D: | 2.28 |
| M: | 1.76 | G: | 1.44 |
| AD: | 4.99 | I: | 3.61 in |
| J: | 5 in |
Technical Specifications
| Output RPM: | 116 | Thrust Rating - output shaft: | 1099 |
| Mounting Style: | Shaft Mount | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.38 in | Center Distance (in): | 2.06 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.887 | Gear Type: | Worm |
| Assembly: | H-H1 | Output Diameter (in): | 1.188 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Series Code: | GRL | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Solid shaft |
| Model Code: | H821 | Output Torque Rating (in-lb): | 897 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 26.00 LB |

