Grove Gear GRL8210507.16 - GRL-H821-30-H1-16
Part #:GRL8210507.16
Catalog #:GRL-H821-30-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| M: | 1.76 | AE1: | 0.61 |
| B: | 5.8 | U: | 0.625 in |
| D: | 2.28 | AG: | 6 |
| I: | 3.61 in | G: | 1.44 |
| AD: | 4.99 | V: | 1.94 in |
| F: | 2.88 | T: | 1 |
| L: | 4.82 in | J: | 5 in |
| C: | 6.38 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 16 |
| Input Style: | Solid shaft | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Series Code: | GRL | Ratio: | 30:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Gear Type: | Worm | Model Code: | H821 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 58 |
| Assembly: | H-H1 | Input HP @ 1750 RPM: | 1.129 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 26.00 LB |

