Grove Gear GRL8210524.23 - GRL-HM821-100-H1-56-23
Part #:GRL8210524.23
Catalog #:GRL-HM821-100-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | I: | 3.61 in |
| D: | 2.28 | BD: | 6.5 |
| L: | 4.82 in | C: | 6.38 in |
| AE2: | 0.4 | AJ: | 5.88 |
| U: | 0.625 in | BF: | 0.41 |
| AD: | 4.99 | F: | 2.88 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.44 | LM: | 7.07 |
| AG: | 6 | T: | 1.438 |
| AE1: | 0.61 | B: | 5.8 |
| V: | 1.94 in | Center Distance (in): | 2.06 in |
Technical Specifications
| Assembly: | HM-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.217 |
| Input RPM: | 1,750 | Model Code: | HM821 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.06 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Output RPM: | 17 | Ratio: | 100:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.625 in |
| Series Code: | GRL | Output Torque Rating (in-lb): | 439 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
General Specifications
| Weight: | 31.00 LB |

